Cable comb organizer flexinstal

The flexinstal brand cable comb organizer allows you to easily organize the wires. Mount the wires to the comb using cable ties.Using screws or bolts, the comb can be attached to any flat surface. Also available in a UV-resistant version.

Manufacturer flexinstal
Description Cable comb organizer designed to mount 6 wires.
Part number GM-10-06
Distributor part number GM-10-06
Distributor Flexinstal
E-Shop link https://allegro.pl/oferta/grzebien-uchwyt-mocujacy-przewody-gm-10-06uv-25szt-13187684529
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

The flexinstal brand cable comb organizer allows you to easily organize the wires. Mount the wires to the comb using cable ties.Using screws or bolts, the comb can be attached to any flat surface. Also available in a UV-resistant version.

Advantages:

  • Easy and quick installation
  • Economical solution (you only need one holder for several wires)
  • Solid attachment of wires
  • Easy ordering of wires
  • Versatile application
  • High wire density
  • UV resistant

Example applications:

  • construction
  • machine building
  • photovoltaics
  • computer networks
  • furniture

Can be used for wires:

  • electrical
  • pneumatic
  • hydraulic

Model GM-10-04 is designed to mount 4 wires.

Model GM-10-06 is designed to mount 6 wires.

Model GM-10-08 is designed to mount 8 wires.

Model GM-10-10 is designed to mount 10 wires.

Obrnite se na dobavitelja

Flexinstal

Flexinstal

Google Map