binder
binder

M8 female panel mount connector, Contacts: 4, unshielded, dip-solder, IP67,M12x1.0, front mounting

M8, series 718, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 female panel mount connector, Contacts: 4, unshielded, dip-solder, IP67,M12x1.0, front mounting
Part Number 09 3390 187 04
Mass 12.39
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design female panel mount connector
locking system screw
termination dip-solder
installation type Panel Mount
EMC unshielded
degree of protection IP67
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

female panel mount connector

Obrnite se na dobavitelja

binder

binder

Connectors

Google Map