binder
binder

M5 male cable connector, Contacts: 4, unshielded, moulded cable, IP67, UL,M5x0.5, PUR black, 4 x 0.14 mm²

M5, series 707, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M5 male cable connector, Contacts: 4, unshielded, moulded cable, IP67, UL,M5x0.5, PUR black, 4 x 0.14 mm²
Part Number 77 3459 0000 40004-0500
Mass 83
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design male cable connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm 0.14 mm²
wire gauge AWG AWG 26
Mechanical durability > 100 Mating cycles
Rated current 1 A
Rated voltage 60 V
pollution degree 3
overvoltage category I
insulating material group II
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

male cable connector

Obrnite se na dobavitelja

binder

binder

Connectors

Google Map