binder
binder

M12-A connecting cable, Contacts: 4, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 4 x 0.34 mm², stainless steel

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A connecting cable, Contacts: 4, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 4 x 0.34 mm², stainless steel
Part Number 77 3730 3727 40404-0500
Mass 200.0
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design connecting cable for food and beverage industry
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP69K, IP67
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 250 V
pollution degree 3
overvoltage category II
insulating material group II
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Opis izdelka

connecting cable for food and beverage industry

Obrnite se na dobavitelja

binder

binder

Connectors

Google Map