1

PCWI Stainless steel pump chain

Manufacturer pewag
Description PCWI Stainless steel pump chain
Code PCWI 8
WLL [kg] 1600
weight SL [kg] 1,7
Výber produktov
Selector Code Description WLL [kg] master link dimensions [mm] transition link dimensions [mm] chain typ SL* number of chain links segment length SL* [mm] length of master and end links weight SL [kg]
1 PCWI 4 /200 PCWI Stainless steel pump chain 200 AWI 6 6x60x35 - - WOX 4x12-5 77 984 60 0,39
2 PCWI 4 /320 PCWI Stainless steel pump chain 320 AWI 6 6x60x35 - - WOX 4x12-5 77 984 60 0,39
3 PCWI 4 /400 PCWI Stainless steel pump chain 400 AWI 8 8x60x35 BWI 5 5x26x13 WOX 4x12 73 988 60 0,43
4 PCWI 5 /560 PCWI Stainless steel pump chain 560 AWI 8 8x60x35 BWI 7 7x36x16 WOX 5x15 53 943 60 0,62
5 PCWI 5 /630 PCWI Stainless steel pump chain 630 AWI 10 10x80x50 BWI 7 7x36x16 WOX 5x15 53 963 80 0,68
6 PCWI 6 PCWI Stainless steel pump chain 850 AWI 10 10x80x50 BWI 7 7x36x16 WOX 6x18 47 998 80 0,9
7 PCWI 7 PCWI Stainless steel pump chain 1250 AWI 13 13x110x60 BWI 9 9x44x20 WOX 7x21 37 975 110 1,35
8 PCWI 8 PCWI Stainless steel pump chain 1600 AWI 13 13x110x60 BWI 10 10x44x20 WOX 8x24 33 990 110 1,7
9 PCWI 10 PCWI Stainless steel pump chain 2500 AWI 16 16x110x60 BWI 13 13x54x25 WOX 10x30 25 968 110 2,6
10 PCWI 13 PCWI Stainless steel pump chain 3500 AWI 18 18x135x75 BWI 16 17x70x34 WOX 13x39 19 1016 135 4,5
11 PCWI 16 PCWI Stainless steel pump chain 6300 AWI 22 23x160x90 BWI 20 20x85x40 WOX 16x48 15 1050 160 8
12 PCWI 20** PCWI Stainless steel pump chain 8000 AWI 26 27x180x100 BWI 22 23x115x50 WOX 20x60 27 2030 180 21
13 PCWI 26** PCWI Stainless steel pump chain 12000 AWI 45 45x340x180 BWI 32 32x150x70 WOX 26x78 19 2122 340 43,2
Code
Description
WLL [kg]
master link
dimensions [mm]
transition link
dimensions [mm]
chain typ
SL* number of chain links
segment length SL* [mm]
length of master and end links
weight SL [kg]
Dokumentácia
Obráťte sa na dodávateľa.
pewag Manufacturer of chains
pewag austria GmbH