CWI Connex connecting link

Manufacturer pewag
Description CWI Connex connecting link
Code CWI 13-6
WLL 0-45° [kg] 4250
Weight [kg/pc.] 0,76
Výber produktov
Selector Code Description WLL 0-45° [kg] b [mm] c [mm] d [mm] e [mm] g [mm] s [mm] t [mm] Weight [kg/pc.]
1 CWI 5-6 CWI Connex connecting link 630 34 7 7 36 13 10 11 0,06
2 CWI 6-6 CWI Connex connecting link 900 40 8 7 42 13 11 12 0,08
3 CWI 7-6 CWI Connex connecting link 1250 51 9 9 54 17 13 14 0,14
4 CWI 8-6 CWI Connex connecting link 1600 51 10 8,5 58 17 13 14 0,16
5 CWI 10-6 CWI Connex connecting link 2500 70 13 13 73 25 18 18 0,37
6 CWI 13-6 CWI Connex connecting link 4250 86 17 17 92 29 23 25 0,76
7 CWI 16-6 CWI Connex connecting link 6300 105 21 20 104 37 32 28 1,41
Code
Description
WLL 0-45° [kg]
b [mm]
c [mm]
d [mm]
e [mm]
g [mm]
s [mm]
t [mm]
Weight [kg/pc.]
Dokumentácia
Obráťte sa na dodávateľa.
pewag Manufacturer of chains
pewag austria GmbH