1

BWI Transition link

Manufacturer pewag
Description BWI Transition link
Code BWI 26-6
WLL 0-45° [kg] 10070
Weight [kg/pc.] 1,92
Výber produktov
Selector Code Description for I-leg chain slings for II-leg chain slings WLL 0-45° [kg] d [mm] s [mm] t [mm] w [mm] Weight [kg/pc.]
1 BWI 7-6 BWI Transition link 5/6 5/6 900 7 36 16 0,03
2 BWI 9-6 BWI Transition link 7 7 1250 9 44 20 0,07
3 BWI 10-6 BWI Transition link 8 8 1600 10 44 20 0,09
4 BWI 13-6 BWI Transition link 10 10 2500 13 10 54 25 0,19
5 BWI 16-6 BWI Transition link 13 13 4250 16 14 70 34 0,36
6 BWI 20-6 BWI Transition link 16 16 6300 20 16 85 40 0,71
7 BWI 22-6 BWI Transition link 20 8000 23 17 115 50 1,16
8 BWI 26-6 BWI Transition link 10070 27 20 140 65 1,92
9 BWI 32-6 BWI Transition link 26 12000 32 26 150 70 3,18
Code
Description
for I-leg chain slings
for II-leg chain slings
WLL 0-45° [kg]
d [mm]
s [mm]
t [mm]
w [mm]
Weight [kg/pc.]
Dokumentácia
Obráťte sa na dodávateľa.
pewag Manufacturer of chains
pewag austria GmbH