AWI Master link

Manufacturer pewag
Description AWI Master link
Code AWI 32-6
WLL 0-45° [kg] 13200
Weight [kg/pc.] 4,14
Výber produktov
Selector Code Description for I-leg chain slings for II-leg chain slings WLL 0-45° [kg] Can be used up to single hook acc. to DIN15401 no. d [mm] s [mm] t [mm] w [mm] Weight [kg/pc.]
1 AWI 8-6 AWI Master link 4 4 560 0,5 8 60 35 0,08
2 AWI 10-6 AWI Master link 5 5 850 1,6 10 80 50 0,14
3 AWI 13-6 AWI Master link 6/7/8 6 1600 2,5 13 10 110 60 0,34
4 AWI 16-6 AWI Master link 10 2600 2,5 16 14 110 60 0,53
5 AWI 18-6 AWI Master link - 10 3500 5 18 14 135 75 0,92
6 AWI 22-6 AWI Master link 13/16 13 6300 6 23 17 160 90 1,6
7 AWI 26-6 AWI Master link 20 16 8900 8 27 20 180 100 2,46
8 AWI 32-6 AWI Master link - 20 13200 10 32 26 200 110 4,14
9 AWI 36-6 AWI Master link - 14700 16 36 29 260 140 6,22
10 AWI 45 AWI Master link 26 12000 45 340 180 12,82
Code
Description
for I-leg chain slings
for II-leg chain slings
WLL 0-45° [kg]
Can be used up to single hook acc. to DIN15401 no.
d [mm]
s [mm]
t [mm]
w [mm]
Weight [kg/pc.]
Dokumentácia
Obráťte sa na dodávateľa.
pewag Manufacturer of chains
pewag austria GmbH