Metraloop - Weld Ends - MLW80800

 
Manufacturer Metraflex Co.
Description Metraloop - Weld Ends - MLW80800
Part Number MLW80800
Spring Force [lbs] 260
Flow Coefficient 1.026
Max. Saturated Steam Press [psi] 115
Weight [lb] 267
Pipe Size [in] 8
Fittings Material Sch 40 Carbon Steel
End Fittings Welded
B - Length [in] 53.5
A - End to End [in] 48
PSI [psi] 212
Movement ±4
Hose & Braid Material Series 300 Stainless Steel
modelmi CAD
Skontrolujte, či bol tento softvér nainštalovaný.

Výber produktov

Dokumentácia

Obráťte sa na dodávateľa.

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map