LA33

LA33

Manufacturer LINAK
Description 00 - LA33 5,000N, 100-600mm Stroke Length
Part Number LA33
Actuator Type LA33
Note Different options available too
Force (N) Up to 5,000
Self Lock (N) 5,000
Stroke Length (mm) 100 - 600
Voltage (V) 24
Speed Full-Load (mm/s) 7
Speed No Load (mm/s) 9
Build-in (mm) (retracted) 210 + Stroke Length
Integrated Controller IC Advanced
Feedback Hall Potentiometer
IP Degree IP66
Piston Rod Eye With sloth ø 12.2
Typical Full Load (A) 6.5
Back Fixture With sloth ø 12.2
Duty Cycle Full Load % 20
Spindle Pitch 9
Cable(s) Exchangeable, not included
Remark Please contact for other options
Výber produktov
Selector Part Number Description Actuator Type Note Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) (retracted) Integrated Controller Feedback IP Degree Piston Rod Eye Typical Full Load (A) Back Fixture Duty Cycle Full Load % Spindle Pitch Cable(s) Remark
1 LA33 00 - LA33 5,000N, 100-600mm Stroke Length LA33 Different options available too Up to 5,000 5,000 100 - 600 24 7 9 210 + Stroke Length IC Advanced Hall Potentiometer IP66 With sloth ø 12.2 6.5 With sloth ø 12.2 20 9 Exchangeable, not included Please contact for other options
Part Number
Description
Actuator Type
Note
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm) (retracted)
Integrated Controller
Feedback
IP Degree
Piston Rod Eye
Typical Full Load (A)
Back Fixture
Duty Cycle Full Load %
Spindle Pitch
Cable(s)
Remark
Popis výrobku

The LA33 is a true mid-size actuator that combines compact design and high power in one solution, fit for use in the most extreme environments. A thorough and demanding testing programme forms the basis for the maintenance-free and long lasting performance.

Customized options possible when ordered in large numbers, please contact local LINAK office

Dokumentácia
Obráťte sa na dodávateľa.
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux