LA22

Manufacturer LINAK
Description 00 - LA22 400N, 100mm Stroke Length, 12V, Speed 27 IP65
Part Number LA22E000-051001210
Actuator Type LA22
Force (N) 400
Self Lock (N) 400
Stroke Length (mm) 100
Voltage (V) 12
Speed Full-Load (mm/s) 13.5
Speed No Load (mm/s) 27
Build-in (mm) 298
IP Degree IP65
Piston Rod Eye With sloth ø 10.2 mm with sloth
Typical Full Load (A) 2.5
Back Fixture With sloth ø 10.2 mm with sloth
Duty Cycle Full Load 10
Spindle Pitch 0.8
Cable(s) Back straight 1.0 m
Remark Please contact for other options
Výber produktov
Selector Part Number Description Actuator Type Force (N) Self Lock (N) Stroke Length (mm) Voltage (V) Speed Full-Load (mm/s) Speed No Load (mm/s) Build-in (mm) IP Degree Piston Rod Eye Typical Full Load (A) Back Fixture Duty Cycle Full Load Spindle Pitch Cable(s) Remark
1 LA22E000-051001210 00 - LA22 400N, 100mm Stroke Length, 12V, Speed 27 IP65 LA22 400 400 100 12 13.5 27 298 IP65 With sloth ø 10.2 mm with sloth 2.5 With sloth ø 10.2 mm with sloth 10 0.8 Back straight 1.0 m Please contact for other options
2 LA22E000-051002410 00 - LA22 300N, 100mm Stroke Length, 24V, Speed 27 IP65 LA22 300 300 100 24 17 27 298 IP65 With sloth ø 10.2 mm with sloth 4.5 With sloth ø 10.2 mm with sloth 10 0.8 Back straight 1.0 m Please contact for other options
3 LA22E000-061001210 00 - LA22 300N, 100mm Stroke Length, 12V, Speed 37, IP65 LA22 300 300 100 12 17.5 37 298 IP65 With sloth ø 10.2 mm with sloth 4.5 With sloth ø 10.2 mm with sloth 10 1.0 Back straight 1.0 m Please contact for other options
4 LA22E000-061002410 00 - LA22 300N, 100mm Stroke Length, 24V, Speed 37, IP65 LA22 300 300 100 24 17.5 37 298 IP65 With sloth ø 10.2 mm with sloth 2.1 With sloth ø 10.2 mm with sloth 10 1.0 Back straight 1.0 m Please contact for other options
Part Number
Description
Actuator Type
Force (N)
Self Lock (N)
Stroke Length (mm)
Voltage (V)
Speed Full-Load (mm/s)
Speed No Load (mm/s)
Build-in (mm)
IP Degree
Piston Rod Eye
Typical Full Load (A)
Back Fixture
Duty Cycle Full Load
Spindle Pitch
Cable(s)
Remark
Popis výrobku

Customized options possible when ordered in large numbers

Dokumentácia
Obráťte sa na dodávateľa.
LINAK LINAK is the leading expert in electric linear actuator systems
LINAK Benelux