binder
binder

M8 male angled connector, Contacts: 3, unshielded, moulded cable, IP67/IP69K, UL listed, PVC grey, 3 x 0.34 mm², stainless steel

M8, series 718, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 male angled connector, Contacts: 3, unshielded, moulded cable, IP67/IP69K, UL listed, PVC grey, 3 x 0.34 mm², stainless steel
Part Number 77 3703 0000 20003-1000
Mass 69
product segment Automation Technology - Sensors and Actuators
numbers of contacts 3
design male angled connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
degree of protection IP67/IP69K
wire gauge mm 0.34 mm²
wire gauge AWG AWG 22
Mechanical durability > 100 Mating cycles
Rated current 4 A
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
modelmi CAD
Zdieľať
Skontrolujte, či bol tento softvér nainštalovaný.

Výber produktov

Popis výrobku

male angled connector

Obráťte sa na dodávateľa.

binder

binder

Connectors

Google Map