binder
binder

M16 IP67 male panel mount connector, Contacts: 8 DIN, unshielded, dip-solder, IP68, UL, AISG compliant, front mounting

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 male panel mount connector, Contacts: 8 DIN, unshielded, dip-solder, IP68, UL, AISG compliant, front mounting
Part Number 09 0173 90 08
Mass 13.632
product segment Miniature Connectors
numbers of contacts 8 DIN
design male panel mount connector
locking system screw
termination dip-solder
installation type Panel Mount
EMC unshielded
degree of protection IP68, IP67
Mechanical durability > 500 Mating cycles
Rated current 5 A
Rated voltage 60 V
pollution degree 1
overvoltage category III
insulating material group I
modelmi CAD
Zdieľať
Skontrolujte, či bol tento softvér nainštalovaný.

Výber produktov

Popis výrobku

male panel mount connector

Obráťte sa na dodávateľa.

binder

binder

Connectors

Google Map