binder
binder

M12-A connecting cable, Contacts: 8, unshielded, moulded cable, IP69K, UL listed, Ecolab, PVC grey, 8 x 0.25 mm², stainless steel

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A connecting cable, Contacts: 8, unshielded, moulded cable, IP69K, UL listed, Ecolab, PVC grey, 8 x 0.25 mm², stainless steel
Part Number 77 3734 3727 20908-0500
Mass 125
product segment Automation Technology - Sensors and Actuators
numbers of contacts 8
design connecting cable for food and beverage industry
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP69K, IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2 A
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
modelmi CAD
Zdieľať
Skontrolujte, či bol tento softvér nainštalovaný.

Výber produktov

Popis výrobku

connecting cable for food and beverage industry

Obráťte sa na dodávateľa.

binder

binder

Connectors

Google Map