1

KFE - ball valve, ellbow flow with drinking water approval, G 1/2, Type 194-15-E

Manufacturer BEE
Standard DIN ISO 228
Description 194-E-1/2" ellbow flow KFE-ball valve
Part number 194-15-E
Description1 with drinking water approval
Mass 0.286 kg
Omniclass number 23.27.31.15
Výber produktov
Selector order code DN (mm) LW (mm) PN (bar) D d (mm) L (mm) l (mm) A (mm) H1 (mm) H2 (mm) h (mm) R1 (mm) R2 (mm) material (casing) weight (kg) EDV-Nr.
1 194-15-E 15 12 10 G 1/2" 11.5 59.5 20.5 39.5 39 51.5 25 53 35 brass 0.286 0020025051015
order code
DN (mm)
LW (mm)
PN (bar)
D
d (mm)
L (mm)
l (mm)
A (mm)
H1 (mm)
H2 (mm)
h (mm)
R1 (mm)
R2 (mm)
material (casing)
weight (kg)
EDV-Nr.
Dokumentácia
Obráťte sa na dodávateľa.
BEE Manufacturer of Ball Valves and Safety Valves
G. Bee GmbH