EC12AB00B600 Contactor 12 A ,2NO+2NC, Coil600V 50/60Hz

Manufacturer ABB’s Industrial Solutions Business
Description EC12AB00B600 Contactor 12 A ,2NO+2NC, Coil600V 50/60Hz
Part Number 267304
EAN 4022903673040
Catalog Number EC12AB00B600
Current (A) 12
Voltage (V) 600
Voltage Type (AC/DC) AC
Výber produktov
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 267304 EC12AB00B600 Contactor 12 A ,2NO+2NC, Coil600V 50/60Hz 4022903673040 EC12AB00B600 12 600 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)