EC12AB00B208 Contactor 12 A ,2NO+2NC, Coil208V 50/60Hz

Manufacturer ABB’s Industrial Solutions Business
Description EC12AB00B208 Contactor 12 A ,2NO+2NC, Coil208V 50/60Hz
Part Number 267297
EAN 4022903672975
Catalog Number EC12AB00B208
Current (A) 12
Voltage (V) 208
Voltage Type (AC/DC) AC
Výber produktov
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 267297 EC12AB00B208 Contactor 12 A ,2NO+2NC, Coil208V 50/60Hz 4022903672975 EC12AB00B208 12 208 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Obráťte sa na dodávateľa.
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business