1
Thiele

TWN 1120 TITAN® Lifting Point

Manufacturer Thiele
Description TWN 1120 TITAN® Lifting Point, Size M20
Part number F34410
Note Finish: RAL 5002
Mass 0.79 kg
Omniclass number 23.23.13.00
Выбор товара
Selector Screw Size [d] Partnumber W.L.L. (t) Thread Length G (mm) E (mm) F (mm) D (mm) T (mm) B (mm) A (mm) C (mm) H (mm) SW (mm) Weight app. (kg)
1 M8 F34405 0.3 19 95 40 10 50 28 43 50 55 13 0.4
3 M10 F34390 0.45 19 95 40 10 50 28 43 50 55 16 0.41
4 M12 F34395 0.6 24 95 40 10 50 28 43 50 55 18 0.43
5 M16 F34400 1.4 29 95 40 10 50 28 43 50 55 24 0.47
6 M20 F34410 2.5 33 115 49 12 60 34 54 60 66 30 0.79
7 M24 F34420 3.5 40 135 55 16 70 40 65 74 80 36 1.5
10 M30 F34430 6.7 52 167 66 18 85 50 85 93 101 46 3
11 M36 F34440 8 66 212 92 22 115 50 96 107 120 55 4.8
Screw Size [d]
Partnumber
W.L.L. (t)
Thread Length G (mm)
E (mm)
F (mm)
D (mm)
T (mm)
B (mm)
A (mm)
C (mm)
H (mm)
SW (mm)
Weight app. (kg)
Документация
Свяжитесь с поставщиком
Thiele Conveying and Lifting technology
THIELE GmbH & Co. KG
Пользователи, загрузившие этот продукт, также загружали
Страница