1
Thiele

TWN 0124 Lifting Point with fixing spring weld-on type

Manufacturer Thiele
Description TWN 0124 Lifting Point with fixing spring weld-on type, Size 16-8
Part number F35144
Note Finish: RAL 3003
Mass 2.8 kg
Omniclass number 23.23.13.00
Выбор товара
Selector Size Partnumber W.L.L. (t) Lashing Capacity (daN) Marking DSK-N E (mm) F (mm) C (mm) L (mm) H (mm) D (mm) B (mm) Weight app. (kg)
1 6-8 F35107 1.12 2200 1 56 30 32 32 28 12 36 0.25
3 8-8 F35110 2 4000 2 67 37 38 38 33 14 42 0.43
4 10-8 F35124 3.15 6300 3 81 45 45 44 38 18 48 0.72
5 13-8 F35139 5.3 10000 5 117 69 60 60 51 24 66 1.9
6 16-8 F35144 8 16000 8 122 67 68 65 61 28 72 2.8
Size
Partnumber
W.L.L. (t)
Lashing Capacity (daN)
Marking DSK-N
E (mm)
F (mm)
C (mm)
L (mm)
H (mm)
D (mm)
B (mm)
Weight app. (kg)
Документация
Свяжитесь с поставщиком
Thiele Conveying and Lifting technology
THIELE GmbH & Co. KG
Пользователи, загрузившие этот продукт, также загружали
Страница