DisplayPort Connectors

Manufacturer TE Connectivity
Description Mini Displayport Reverse Offset
Part Number 2129320-3
URL http://www.te.com/usa-en/product-2129320-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini DisplayPort
Tail Length [mm] 1.4
Tail Length [in] .055
Centerline (Pitch) [mm] .6
Centerline (Pitch) [in] .02
Connector Style Receptacle
Mounting Location Top
Orientation Right Angle
Connector Type Connector Assembly
Contact Plating Material Gold
Flammability Rating UL 94V-0
Flange Without
Housing Color Black
Housing Material High Temperature Thermoplastic
Packaging Method Reel
Product Type Connector
Shell Material Stainless Steel
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 20
Contact Base Material Copper Alloy
PCB Mount Retention Type Boardlock
PCB Mounting Style Through Hole
Pick and Place Without Pick and Place Cover
Выбор товара
Selector Part Number Description Buy Now Series Tail Length [mm] Tail Length [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector Style Mounting Location Orientation Connector Type Contact Plating Material Flammability Rating Flange Housing Color Housing Material Packaging Method Product Type Shell Material Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material PCB Mount Retention Type PCB Mounting Style Pick and Place
1 2129320-3 Mini Displayport Reverse Offset Buy Now Mini DisplayPort 1.4 .055 .6 .02 Receptacle Top Right Angle Connector Assembly Gold UL 94V-0 Without Black High Temperature Thermoplastic Reel Connector Stainless Steel Printed Circuit Board Board Mount Signal Cable-to-Board 20 Copper Alloy Boardlock Through Hole Without Pick and Place Cover
Part Number
Description
Buy Now
Series
Tail Length [mm]
Tail Length [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector Style
Mounting Location
Orientation
Connector Type
Contact Plating Material
Flammability Rating
Flange
Housing Color
Housing Material
Packaging Method
Product Type
Shell Material
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
PCB Mount Retention Type
PCB Mounting Style
Pick and Place
Документация
Свяжитесь с поставщиком
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.