Circular Ethernet Hardware

Manufacturer TE Connectivity
Description IP65/67 PUSH-PULL FRAME CAT6
Part Number 1987673-1
URL http://www.te.com/usa-en/product-1987673-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 14
Comment Frame, Push-Pull
Packaging Method Bag
Packaging Quantity 1
Frame Kit Type AMP-TWIST 6S SL Jack
IP Rating IP65/67
Seal Material EPDM
Wiring Pattern Cat 6
Modular Jacks & Plugs Accessory Type Frame Kit (Push Pull)
Modular Jacks & Plugs Products Accessories
Shielded No
Выбор товара
Selector Part Number Description Buy Now Series Comment Packaging Method Packaging Quantity Frame Kit Type IP Rating Seal Material Wiring Pattern Modular Jacks & Plugs Accessory Type Modular Jacks & Plugs Products Shielded
1 1987673-1 IP65/67 PUSH-PULL FRAME CAT6 Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 14 Frame, Push-Pull Bag 1 AMP-TWIST 6S SL Jack IP65/67 EPDM Cat 6 Frame Kit (Push Pull) Accessories No
Part Number
Description
Buy Now
Series
Comment
Packaging Method
Packaging Quantity
Frame Kit Type
IP Rating
Seal Material
Wiring Pattern
Modular Jacks & Plugs Accessory Type
Modular Jacks & Plugs Products
Shielded
Документация
Свяжитесь с поставщиком
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.