DisplayPort Connectors

Manufacturer TE Connectivity
Description Displayport,20P,Vertical,DIP Type,30u"
Part Number 2041441-1
URL http://www.te.com/usa-en/product-2041441-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Standard DisplayPort
Tail Length [mm] 2.1
Tail Length [in] .082
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] .5
Connector Style Receptacle
Mounting Location Top
Orientation Vertical
Comment Dual inline package
Connector Type Connector Assembly
Contact Plating Material Gold
Flammability Rating UL 94V-0
Flange Without
Housing Color Black
Housing Material LCP (Liquid Crystal Polymer)
Packaging Method Tray
Product Type Connector
Shell Material Phosphor Bronze
Shell Plating Material Nickel
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 20
Contact Base Material Brass
PCB Mount Retention Type Boardlock
PCB Mounting Style Through Hole
Pick and Place Without Pick and Place Cover
Выбор товара
Selector Part Number Description Buy Now Series Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Mounting Location Orientation Comment Connector Type Contact Plating Material Flammability Rating Flange Housing Color Housing Material Packaging Method Product Type Shell Material Shell Plating Material Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material PCB Mount Retention Type PCB Mounting Style Pick and Place
1 2041441-1 Displayport,20P,Vertical,DIP Type,30u" Buy Now Standard DisplayPort 2.1 .082 -40 – 85 -40 – 185 1 .05 .5 Receptacle Top Vertical Dual inline package Connector Assembly Gold UL 94V-0 Without Black LCP (Liquid Crystal Polymer) Tray Connector Phosphor Bronze Nickel Printed Circuit Board Board Mount Signal Cable-to-Board 20 Brass Boardlock Through Hole Without Pick and Place Cover
Part Number
Description
Buy Now
Series
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Style
Mounting Location
Orientation
Comment
Connector Type
Contact Plating Material
Flammability Rating
Flange
Housing Color
Housing Material
Packaging Method
Product Type
Shell Material
Shell Plating Material
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
PCB Mount Retention Type
PCB Mounting Style
Pick and Place
Документация
Свяжитесь с поставщиком
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.