DisplayPort Connectors

Manufacturer TE Connectivity
Description Displayport,20P,Vertical,DIP Type,15u"
Part Number 2041441-3
Contact Current Rating (Max) [AMP] .5
Contact Plating Material Gold
PCB Mounting Style Through Hole
Centerline (Pitch) [INCH] .05
Centerline (Pitch) [MM] 1
Mounting Location Top
Connector System Cable-to-Board
Circuit Application Signal
PCB Mount Retention Type Boardlock
Pick and Place Without Pick and Place Cover
Operating Temperature Range [DEGC] -40 – 85
Flange Without
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -40 – 185
Orientation Vertical
Number of Positions 20
Connector Mounting Type Board Mount
Выбор товара
Selector Part Number Description Buy Now Contact Current Rating (Max) [AMP] Contact Plating Material PCB Mounting Style Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Mounting Location Connector System Circuit Application PCB Mount Retention Type Pick and Place Operating Temperature Range [DEGC] Flange Connector & Contact Terminates To Operating Temperature Range [DEGF] Orientation Number of Positions Connector Mounting Type
1 2041441-1 Displayport,20P,Vertical,DIP Type,30u" Buy Now .5 Gold Through Hole .05 1 Top Cable-to-Board Signal Boardlock Without Pick and Place Cover -40 – 85 Without Printed Circuit Board -40 – 185 Vertical 20 Board Mount
2 2041441-2 DP 20P V/T DIP 15u" Au, 2.5 tails Buy Now .5 Gold Through Hole .05 1 Top Cable-to-Board Signal Boardlock Without Pick and Place Cover -40 – 85 Without Printed Circuit Board -40 – 185 Vertical 20 Board Mount
3 2041441-3 Displayport,20P,Vertical,DIP Type,15u" Buy Now .5 Gold Through Hole .05 1 Top Cable-to-Board Signal Boardlock Without Pick and Place Cover -40 – 85 Without Printed Circuit Board -40 – 185 Vertical 20 Board Mount
Part Number
Description
Buy Now
Contact Current Rating (Max) [AMP]
Contact Plating Material
PCB Mounting Style
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Mounting Location
Connector System
Circuit Application
PCB Mount Retention Type
Pick and Place
Operating Temperature Range [DEGC]
Flange
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Orientation
Number of Positions
Connector Mounting Type
Документация
Свяжитесь с поставщиком
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.