V-Groove Cam Follower, VLR-7-1/2

 
Manufacturer Osborn Load Runners
Description V-Groove Cam Follower, Stainless Steel, 7.5000 in Roller Diameter, 3.0000 in Roller Width, Open
Part Number VLR-7-1/2
MI Item Number 00088687
Distributor Motion Industries
Motion Internal Description VLR 7-1/2 IDLER ROLLER
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=00088687
Bearing Element Tapered Rollers
Closure Type Open
Lubrication Hole Location None
Point Diameter 6.0000 in
Radial Dynamic Load Capacity 35840 lb
Radial Static Load Capacity 56400 lb
Roller Diameter 7.5000 in
Roller Material Stainless Steel
Roller Width 3.0000 in
Stud Diameter 2.5000 in
Stud Length 5.5000 in
Thread Size 2-1/2-12
V-Groove Angle 90 °
Width to Groove Center 1-1/2 in
образцами САПР
Убедитесь, что эта программа установлена

Выбор товара

Документация

Свяжитесь с поставщиком

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map