1
Manufacturer Jena Rotary Technology Ltd
Description GS 1773 Spindle
Part Number GS1773
Выбор товара
Selector Part Number Description MAXIMUM SPEED (RPM) LENGTH (mm) LENGTH (in) DIAMETER (mm) DIAMETER (in) DRIVE ROTATION BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION
1 GS1773 GS 1773 Spindle 24000 300 11,9 60 2,4 BELT ANTI-CLOCKWISE ROUND BODY GREASE QUILL AIR HORIZONTAL
Part Number
Description
MAXIMUM SPEED (RPM)
LENGTH (mm)
LENGTH (in)
DIAMETER (mm)
DIAMETER (in)
DRIVE
ROTATION
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
Документация