1
Manufacturer Jena Rotary Technology Ltd
Description D 802F TPG Spindle
Part Number D802F
Выбор товара
Selector Part Number Description POWER (kW) POWER (HP) SUPPLY FREQUENCY (Hz) DRIVE VOLTAGE BODY TYPE LUBRICATION TOOL INTERFACE COOLING ORIENTATION WHEEL DIAMETER (mm) WHEEL DIAMETER (in) WHEEL WIDTH (mm) WHEEL WIDTH (in) BAND SPEED (m/s) BAND SPEED (ft/s) WHEEL CENTRE HEIGHT (mm) WHEEL CENTRE HEIGHT (in)
1 D802F D 802F TPG Spindle 2,2 3 50/60 MOTORISED TO ORDER TOOL POST GREASE GRINDING WHEEL FAN HORIZONTAL 200 8 50,8 8 30 98 31,8 1,25
Part Number
Description
POWER (kW)
POWER (HP)
SUPPLY FREQUENCY (Hz)
DRIVE
VOLTAGE
BODY TYPE
LUBRICATION
TOOL INTERFACE
COOLING
ORIENTATION
WHEEL DIAMETER (mm)
WHEEL DIAMETER (in)
WHEEL WIDTH (mm)
WHEEL WIDTH (in)
BAND SPEED (m/s)
BAND SPEED (ft/s)
WHEEL CENTRE HEIGHT (mm)
WHEEL CENTRE HEIGHT (in)
Документация
Свяжитесь с поставщиком
Jena Rotary Technology Ltd Kuroda Jena Tec is a leading name in the design, manufacture and supply of linear and rotary motion products and services
Jenaer Gewindetechnik GmbH
Jena Rotary Technology Ltd
Jena Tec Inc.