binder
binder

Snap-In IP67 4-way distributor, Contacts: 5, unshielded, solder, IP67, pluggable

Snap-In, series 720, Miniature Connectors

Manufacturer binder
Description Snap-In IP67 4-way distributor, Contacts: 5, unshielded, solder, IP67, pluggable
Part Number 72 9144 000 06
Mass 212.95
product segment Miniature Connectors
numbers of contacts 5
design 4-way distributor
locking system snap
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP67
Mechanical durability > 500 Mating cycles
Rated current 5 A
Rated voltage 125 V
pollution degree 2
overvoltage category II
образцами САПР
Поделиться
Убедитесь, что эта программа установлена

Выбор товара

Описане продукта

4-way distributor

Свяжитесь с поставщиком

binder

binder

Connectors

Google Map