binder
binder

Push-Pull male panel mount connector, Contacts: 3 DIN, shieldable, solder, IP67 shielded

Push Pull, series 440, Miniature Connectors

Manufacturer binder
Description Push-Pull male panel mount connector, Contacts: 3 DIN, shieldable, solder, IP67 shielded
Part Number 09 4807 00 03
Mass 19.874
product segment Miniature Connectors
numbers of contacts 3 DIN
design male panel mount connector
locking system Push-Pull
termination solder
installation type Panel Mount
EMC shieldable
degree of protection IP67 shielded
wire gauge mm 0.75 mm²
wire gauge AWG AWG 18
Mechanical durability > 1000 Mating cycles
Rated current 7 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
образцами САПР
Поделиться
Убедитесь, что эта программа установлена

Выбор товара

Описане продукта

male panel mount connector

Свяжитесь с поставщиком

binder

binder

Connectors

Google Map