binder
binder

M12-B female panel mount connector, Contacts: 5, unshielded, single wires, IP68, UL, PG9 positionable

M12, series 766, Automation Technology - Data Transmission

Manufacturer binder
Description female panel mount connector
Part Number 76 0734 0011 00105-0200
product segment Automation Technology - Data Transmission
numbers of contacts 5
design female panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
coding M12-B
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 4 A (3 A UL)
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
образцами САПР
Поделиться
Убедитесь, что эта программа установлена

Выбор товара

Описане продукта

female panel mount connector

Свяжитесь с поставщиком

binder

binder

Connectors

Google Map