binder
binder

M12-A male cable connector, Contacts: 8, unshielded, moulded cable, IP68, UL listed, PUR black, 8 x 0.25 mm²

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male cable connector, Contacts: 8, unshielded, moulded cable, IP68, UL listed, PUR black, 8 x 0.25 mm²
Part Number 77 3419 0000 50708-0500
Mass 200.0
product segment Automation Technology - Sensors and Actuators
numbers of contacts 8
design male cable connector
locking system screw
termination moulded cable
installation type cable mounting
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2 A (UL 1.5 A)
Rated voltage 60 V
pollution degree 3
overvoltage category II
insulating material group II
образцами САПР
Поделиться
Убедитесь, что эта программа установлена

Выбор товара

Описане продукта

male cable connector

Свяжитесь с поставщиком

binder

binder

Connectors

Google Map