7/8", series 820, Automation Technology - Data Transmission
binder
binder

7/8"; adapter, Contacts: 5, unshielded, pluggable, IP67, VDE

7/8", series 820, Automation Technology - Data Transmission

Manufacturer binder
Description 7/8"; adapter, Contacts: 5, unshielded, pluggable, IP67, VDE
Part Number 09 2472 00 05
Mass 122.372
product segment Automation Technology - Data Transmission
numbers of contacts 5
design adapter
locking system screw
termination pluggable
installation type Panel Mount
EMC unshielded
degree of protection IP67
Mechanical durability > 100 Mating cycles
Rated current 6 A
Rated voltage 300 V
pollution degree 3
overvoltage category I
insulating material group III
образцами САПР
Поделиться

Выбор товара

Описане продукта

adapter

Свяжитесь с поставщиком

binder

binder

Connectors

Google Map