TE Connectivity
Por TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description DYNAMIC 3100 HDR V 10P ASSY X
Part Number 1-178318-2
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-1-178318-2.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Series Dynamic 3000 Series
Product Type Connector
Number of Rows 1
Connector Style Plug
Mating Alignment With
Mating Alignment Type Keyed
Mating Retention With
Mating Retention Type Latch
Shielded No
Contact Plating Material Gold
Contact Retention Without
Insertion Force High
UL Flammability Rating UL 94V-0
Agency/Standard CSA
Connector Type Header
Contact Style Straight
Contact Transmits (Typical) Power
Contact Type Tab
CSA File Number LR7189
For Use With Receptacle Housing
Glow Wire Rating Standard Part - Not Glow Wire
Height [MM] 21.6
Height [in] .85
Housing Color Black
Housing Material Polyester GF
Keying X
Length [MM] 48.29
Length [in] 1.9
Packaging Method Box & Tube
Packaging Quantity 10
PCB Thickness (Recommended) [MM] 1.6
PCB Thickness (Recommended) [in] .063
Preloaded Yes
Strain Relief Without
Tail Length [MM] 3.8
Tail Length [in] .149
UL File Number E28476
UL Rating Recognized
VDE Tested No
Width [MM] 9.35
Width [in] .368
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
UL Voltage Rating [VAC] 250
UL Voltage Rating [VDC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Connector & Contact Terminates To Printed Circuit Board
Centerline (Pitch) [in] .149
Connector System Wire-to-Board
Contact Current Rating (Max) [A] 15
Number of Positions 10
Sealable No
PCB Mount Retention Type Retention Leg
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention With
Header Type Shrouded
Lock Type Latch
Multiple Contact Types Without
PCB Mount Alignment Without
Series Number 3000
Shunts/Shorting Bars Without
Tail Plating Material Tin
Assembly Integration Feature Without
Tail Plating Thickness [µm] 2
Tail Plating Thickness [µin] 78.74
CSA Rating Certified
Halogen Free Yes
Contact Layout Inline
Modelos CAD
Partilhar
Certifique-se de que o software foi instalado.

Seleção de produtos