TE Connectivity
Por TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description 03P MTA100 PSTD CONN ASSY LF
Part Number 3-647010-3
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-3-647010-3.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Series MTA 100
Height [MM] 12.54
Height [in] .494
Length [MM] 10.16
Length [in] .4
Width [MM] 21.4
Width [in] .843
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
Wire Size [MMSQ] .12 – .15
Wire Size [AWG] 26
Operating Voltage [VAC] 250
Modelos CAD
Partilhar
Certifique-se de que o software foi instalado.

Seleção de produtos