TE Connectivity
Por TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description 16P MTA100 CONN ASSY F/T NATL
Part Number 4-640621-6
URL https://www.te.com/usa-en/product-4-640621-6.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MTA 100
Height [MM] 13.21
Height [in] .52
Length [MM] 40.64
Length [in] 1.6
Width [MM] 7.75
Width [in] .305
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
Wire Size [MMSQ] .2
Wire Size [AWG] 24
Operating Voltage [VAC] 250
Modelos CAD
Partilhar
Certifique-se de que o software foi instalado.

Seleção de produtos