Schneider Electric

AC servo motor BSH - 0.21N.m - 9000 rpm - keyed shaft - with brake

Manufacturer Schneider Electric
Description AC servo motor BSH - 0.21N.m - 9000 rpm - keyed shaft - with brake - IP65
Part Number BSH0401P37F2A
Omniclass number 23.35.15.15
Seleção de produtos
Selector Part Number Flange Peak Holding break Connection Product compatibility
1 BSH0401P16F2A 40 IP50 keyed with right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
2 BSH0401P17F2A 40 IP50 keyed with right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
3 BSH0401P36F2A 40 IP65 keyed with right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
4 BSH0401P37F2A 40 IP65 keyed with right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
Part Number
Flange
Peak
Holding break
Connection
Product compatibility
Documentação
Contacte o fornecedor
Schneider Electric Schneider Electric - Automation and Control
Os utilizadores que transferiram este produto também transferiram
Página