LÜDECKE GmbH
Por LÜDECKE GmbH

Series ESDM DN 6 - Couplings with 90° male thread (inner cone DIN 3863)

Manufacturer LÜDECKE GmbH
Description Series ESDM DN 6, Coupling G 1/4 m, 90°, Brass MS 58, straight-through
Article No ESDM 14 A-90
Temperature -20°C - +200°C
DN DN 6
Operation One-hand
Type of valve Straight-through
Max. working pressure PN 15 bar
Media Tempered media
Quantity 5
Modelos CAD
Partilhar
Certifique-se de que o software foi instalado.

Seleção de produtos

Contacte o fornecedor

LÜDECKE GmbH

LÜDECKE GmbH

Kupplungssysteme zur Verbindung flexibler medienführender Leitungen mit Werkzeugen, Maschinen und Anlagen

Google Map