VTV122: Vibration transmitter; analogue; Total number of inputs and outputs 1; N

Vibration transmitter

Manufacturer ifm
Description VTV122: Vibration transmitter; analogue; Total number of inputs and outputs 1; N
Manufacturer Part Number VTV122
GTIN 4021179259057
ECLASS 27201406
Country of origin DE
Customs tariff number 90318080
Weight 123.500
Distributor ifm electronic gmbh
Type Vibration transmitter
Description VIBRATION TRANSMITTER
Modelos CAD
Certifique-se de que o software foi instalado.

Seleção de produtos

Descrição do produto

Vibration transmitter; analogue; Total number of inputs and outputs 1; Number of measurement axes 1; Measuring range of vibration 0...25; (RMS) mm/s; Frequency range 10...1000 Hz; Ambient temperature -30...125 °C; IP 67; IP 68; IP 69K; Connector

Contacte o fornecedor

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map