1
Delta Greentech (China) CO.,Ltd

AC Servo Drive ASDA-B2 Series

Manufacturer Delta Greentech (China) CO.,Ltd
Description AC Servo Drive ASDA-B2 Series ASD-B2-0421-B
Part number ASD-B2-0421-B
Seleção de produtos
Selector Model A B C D E
1 b2-0421 60 155.9 152 162 49
2 b2-0721 79.5 163.4 152 162 49
3 b2-1021 85 189.15 152 162 74
4 b2-3023 113.5 198.2 213 225 102
Model
A
B
C
D
E
ASD
B2
220V 1phase
Contacte o fornecedor
Delta Greentech (China) CO.,Ltd Delta was founded in 1971 and has been the global leader in switching power supply solutions since 2002 and DC brushless fans since 2006.
Delta Greentech (China) CO.,Ltd
中达电通股份有限公司
Os utilizadores que transferiram este produto também transferiram
Página