binder
Por binder

RD24 female cable connector, Contacts: 6+PE, 10.0 - 12.0 mm, unshielded, crimping, IP67, UL, ESTI+, VDE, PG13.5

RD24, series 693, Power Connectors

Manufacturer binder
Description RD24 female cable connector, Contacts: 6+PE, 10.0 - 12.0 mm, unshielded, crimping, IP67, UL, ESTI+, VDE, PG13.5
Part Number 99 4202 14 07
Mass 36.827
product segment Power Connectors
numbers of contacts 6+PE
design female cable connector
locking system screw
termination crimping
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm see crimp contacts under accessories
Mechanical durability > 500 Mating cycles
cable outlet 10.0 - 12.0 mm
Rated current 10 A (8 A UL)
Rated voltage 250 V
pollution degree 3
overvoltage category III
insulating material group III
Modelos CAD
Partilhar
Certifique-se de que o software foi instalado.

Seleção de produtos

Descrição do produto

female cable connector

Contacte o fornecedor

binder

binder

Connectors

Google Map