binder
Por binder

M16 IP67 square male panel mount connector, Contacts: 4, unshielded, single wires, IP67, UL

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 square male panel mount connector, Contacts: 4, unshielded, single wires, IP67, UL
Part Number 09 0111 320 04
Mass 17.795
product segment Miniature Connectors
numbers of contacts 4
design square male panel mount connector
locking system screw
termination single wires
installation type Panel Mount
EMC unshielded
degree of protection IP67
wire gauge AWG AWG 22
Mechanical durability > 500 Mating cycles
Rated current 5 A
Rated voltage 300 V
pollution degree 1
overvoltage category II
insulating material group I
Modelos CAD
Partilhar
Certifique-se de que o software foi instalado.

Seleção de produtos

Descrição do produto

square male panel mount connector

Contacte o fornecedor

binder

binder

Connectors

Google Map