AlMgSi 0.5 (16)
Aluminum tube AlMgSi 0.5; grounded and black anodized. Shanks and caps made of polyamide PA6 black with fine structure. (1)
Clamping ring made of aluminum AlMgSi 0.5; blasted black or natural anodized. (4)
Extruded profiled aluminum AlMgSi 0.5, black with fine structure or silver powder coated. (12)
Handle core made of aluminum or stainless steel, coated with a heat-resistant rubber in black similar to RAL 9005. (4)
Handle core made of aluminum, coated with a heat-resistant silicone colored in anthracite similar to RAL 7016 or orange similar to RAL 2009. (6)
Handle in die cast zinc, silver powder coated (1)
Handle profile of aluminium AlMgSi 0.5; glass ball blasted and half-matt anodized in natural or black colour. Profile end caps of polyamide PA 6, black with fine structure. (8)
Handle shanks and connecting tube of extrudet aluminium AlMgSi 0.5; natural coloured or black anodized with dull bright finish. (24)
Handle shanks and handle ledge made of stainless steel 1.4305. Surface vibration ground, blasted and electropolished with a half-matt finish. Push button made of stainless steel. (2)
Handle shanks and handle ledge of extruded aluminium AlMgSi 0,5. Shanks anodized with a matte finish in natural colour or black. Handle ledge anodized in a special quality, satin finish in natural colour or black. (16)
Handle shanks made of high strength polyamide PA 6, black with fine structure. Handle ledge made of lathed PVC black. (5)
Handle shanks made of stainless steel 1.4408 blasted and electropolished. Tube ø 30 × 1.5 made of stainless steel in 1.4404 fine grounded. (14)
Handle shanks of extruded aluminium AlMgSi 0.5; glass ball blasted and anodized in natural or black colour, satin finished. Connecting tube of stainless steel 1.4307 ground and brushed with a half-matt finish. (24)
Handles of polyamide PA 6, glass ball reinforced, black, similar to RAL 9005, or orange, similar to RAL 2009, half-matt with fine structure. (12)
Housing and end caps made of stainless steel, material no. 1.4301. blasted surface and electropolished. (20)
Housing made of aluminum AlMgSi 0.5; vibration grounded and natural or black anodized. (24)
Housing made of aluminum profile AlMgSi 0.5; blasted and natural anodized. End caps made of aluminum AlMgSi 0.5; natural anodized. (10)
Oval-profiled stainless steel 1.4307 or 1.4404 (72)
Polyamide PA 6, glass ball reinforced with threaded brass bushing, black with matt fine structure. (2)
Polyamide PA 6, glass ball reinforced, black or orange with fine structure. (30)
Polyphthalamide (PPA), black with fine structure. (2)
Round bar aluminum AlMgSi 0.5; in black with fine structure or silver powder coated. (8)
Shanks made of stainless steel precision casting 1.4408. Tube made of stainless steel 1.4301. Shank and tube blasted and electropolished. Button made of stainless steel. (5)
Solid aluminium handle of AlMgSi 0.5 in two sizes. Handle ledge and handle shanks glass ball blasted and natural coloured or black anodized. (16)
Stainless steel high gloss electropolished, material no. 1.4301. (2)
Stainless steel tube Ø 30 x 2, material no. 1.4301, blasted and electropolished with a half matt finish. (3)
Tube Ø30 x 1.5 mm made of 1.4301; fine ground. Tube holder and cap made of polyamide PA6, black with fine structure. (2)
Tube Ø30x1.5 aluminium AlMgSi 0,5; fine ground and black anodized or alternatively made of stainless steel, material no. 1.4301; fine ground. Tube holders of glassball reinforced polyamid PA6, black, half-matt with fine structure (4)
aluminium AlMgSi 0,5 (5)