Nupi Industrie Italiane SpA
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.

NUPI

1 271 wyniki
Wyświetlanie według 
Sortuj według 
45° Elbow (A)
45° Elbow (A) - Dn 16 - PN 20
45° Elbow
03NC4516
45° Elbow (A)
45° Elbow (A) - Dn 20 - PN 20
45° Elbow
03NC4520
45° Elbow (A)
45° Elbow (A) - Dn 25 - PN 20
45° Elbow
03NC4525
45° Elbow (A)
45° Elbow (A) - Dn 32 - PN 20
45° Elbow
03NC4532
45° Elbow (A)
45° Elbow (A) - Dn 40 - PN 20
45° Elbow
03NC4540
45° Elbow (A)
45° Elbow (A) - Dn 50 - PN 20
45° Elbow
03NC4550
45° Elbow (A)
45° Elbow (A) - Dn 63 - PN 20
45° Elbow
03NC4563
45° Elbow (A)
45° Elbow (A) - Dn 75 - PN 16
45° Elbow
03NC4575
45° Elbow (A)
45° Elbow (A) - Dn 90 - PN 16
45° Elbow
03NC4590
45° Elbow (A)
45° Elbow (A) Dn=16 (PN 20)
45° Elbow
16V6301
45° Elbow (A)
45° Elbow (A) Dn=20 (PN 20)
45° Elbow
16V6302
45° Elbow (A)
45° Elbow (A) Dn=25 (PN 20)
45° Elbow
16V6303
45° Elbow (A)
45° Elbow (A) Dn=32 (PN 20)
45° Elbow
16V6304
45° Elbow (A)
45° Elbow (A) Dn=40 (PN 20)
45° Elbow
16V6305
45° Elbow (A)
45° Elbow (A) Dn=50 (PN 20)
45° Elbow
16V6306
45° Elbow (A)
45° Elbow (A) Dn=63 (PN 20)
45° Elbow
16V6307