CHINFA ELECTRONICS
CHINFA ELECTRONICS Since 1985, CHINFA has been developing, manufacturing and selling high quality switching power supplies.

CHINFA ELECTRONICS

20 wyniki
Wyświetlanie według 
Sortuj według 
DIN RAIL PSU, 12V 2.75A
DIN RAIL PSU, 12V 2.75A
AMR3-12
DIN RAIL PSU, 12V 2A
DIN RAIL PSU, 12V 2A
AMR2-12
DIN RAIL PSU, 12V 4.5A
DIN RAIL PSU, 12V 4.5A
AMR4-12
DIN RAIL PSU, 12V 6A
DIN RAIL PSU, 12V 6A
AMR5-12
DIN RAIL PSU, 12V 830mA
DIN RAIL PSU, 12V 830mA
AMR1-12
DIN RAIL PSU, 24V 1.5A
DIN RAIL PSU, 24V 1.5A
AMR3-24
DIN RAIL PSU, 24V 1A
DIN RAIL PSU, 24V 1A
AMR2-24
DIN RAIL PSU, 24V 2.5A
DIN RAIL PSU, 24V 2.5A
AMR4-24
DIN RAIL PSU, 24V 4.2A
DIN RAIL PSU, 24V 4.2A
AMR5-24
DIN RAIL PSU, 24V 420mA
DIN RAIL PSU, 24V 420mA
AMR1-24
DIN Rail PSU, 15V dc, 1.6A
DIN Rail PSU, 15V dc, 1.6A
AMR2-15
DIN Rail PSU, 5V dc, 1.5A
DIN Rail PSU, 5V dc, 1.5A
AMR1-05
DIN Rail PSU, 5V dc, 3A
DIN Rail PSU, 5V dc, 3A
AMR2-05