AWWA Transition Coupling - Style 307

Manufacturer VICTAULIC
Description AWWA Transition Coupling - Style 307
Part Number 08.0 (200) 307
Wybór produktu
Selector Part Number Description Size (mm) Size (in)
1 03.0 (80) 307 AWWA Transition Coupling - Style 307 3 80
2 04.0 (100) 307 AWWA Transition Coupling - Style 307 4 100
3 06.0 (150) 307 AWWA Transition Coupling - Style 307 6 150
4 08.0 (200) 307 AWWA Transition Coupling - Style 307 8 200
5 10.0 (250) 307 AWWA Transition Coupling - Style 307 10 250
6 12.0 (300) 307 AWWA Transition Coupling - Style 307 12 300
Part Number
Description
Size (mm)
Size (in)
Dokumentacja
Skontaktuj się z dostawcą
VICTAULIC Today, Victaulic innovative piping systems, technologies and services put people to work faster while increasing safety, ensuring reliability and maximizing efficiency. The company has 15 major manufacturing facilities and 28 branches worldwide with 3,600 employees who speak 43 languages across the globe. With over 1,800 active global patents, Victaulic piping solutions, perfect as welding alternatives, are at work in more than 125 countries across diverse business lines including oil and gas, chemical, mining, power generation, water and wastewater treatment, military and marine, as well as commercial building and fire protection.
VICTAULIC