VICTAULIC
VICTAULIC


AWWA Coupling - Style 31 - Flexing Coupling

Manufacturer VICTAULIC
Description AWWA Coupling - Style 31 - Flexing Coupling
Part Number 24.0 (600) 31 flex
Modelami CAD
Udostępnij

Wybór produktu

Index Selector Part Number Description Size (mm) Size (in)
1 1 03.0 (80) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 3 80
2 2 04.0 (100) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 4 100
3 3 06.0 (150) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 6 150
4 4 08.0 (200) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 8 200
5 5 10.0 (250) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 10 250
6 6 12.0 (300) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 12 300
7 7 14.0 (350) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 14 350
8 8 16.0 (400) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 16 400
9 9 18.0 (450) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 18 450
10 10 20.0 (500) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 20 500
11 11 24.0 (600) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 24 600
12 12 30.0 (750) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 30 750
13 13 36.0 (900) 31 flex AWWA Coupling - Style 31 - Flexing Coupling 36 900

Skontaktuj się z dostawcą

VICTAULIC

VICTAULIC

Today, Victaulic innovative piping systems, technologies and services put people to work faster while increasing safety, ensuring reliability and maximizing efficiency. The company has 15 major manufacturing facilities and 28 branches worldwide with 3,600 employees who speak 43 languages across the globe. With over 1,800 active global patents, Victaulic piping solutions, perfect as welding alternatives, are at work in more than 125 countries across diverse business lines including oil and gas, chemical, mining, power generation, water and wastewater treatment, military and marine, as well as commercial building and fire protection.

Google Map