Ironless motors UC Series

Manufacturer TECNOTION BV
Description Ironless motors UC Series, maximum Speed 5, motor Force Constant 11.4, resistance per Phase 4.7
Part Number UC3-inline
Wybór produktu
Selector Part Number Description Maximum Speed Motor Force Constant Resistance per Phase
1 UC3 Ironless motors UC Series, maximum Speed 5, motor Force Constant 11.4, resistance per Phase 4.7 5 11.4 4.7
2 UC3-inline Ironless motors UC Series, maximum Speed 5, motor Force Constant 11.4, resistance per Phase 4.7 5 11.4 4.7
3 UC6 Ironless motors UC Series, maximum Speed 5, motor Force Constant 11.4, resistance per Phase 2.4 5 11.4 2.4
Part Number
Description
Maximum Speed
Motor Force Constant
Resistance per Phase
Dokumentacja
Skontaktuj się z dostawcą
TECNOTION BV Tecnotion is the global authority on direct drive motor technology. As a former part of Philips, we are the world's only unbundled manufacturer of linear and torque motors. We specialize solely in the development and production of direct drive motors, which allows us to provide expertise, customer service and product quality that are unmatched by other direct drive manufacturers.
TECNOTION BV