Iron Core motors TBW Series

Iron Core motors TBW Series

Manufacturer TECNOTION BV
Description Iron Core motors TBW Series, maximum Speed 6, motor Force Constant 93, continuous Current Watercooled 21.5, resistance per Phase 0.66
Part Number TBW30S
Wybór produktu
Selector Part Number Description Maximum Speed Motor Force Constant Continuous Current Watercooled Resistance per Phase
1 TBW18N Iron Core motors TBW Series , maximum Speed 3, motor Force Constant 186, continuous Current Watercooled 6.5, resistance per Phase 4.4 3 186 6.5 4.4
2 TBW18S Iron Core motors TBW Series, maximum Speed 6, motor Force Constant 90, continuous Current Watercooled 13.4, resistance per Phase 1.0 6 90 13.4 1.0
3 TBW30N Iron Core motors TBW Series, maximum Speed 2.5, motor Force Constant 225, continuous Current Watercooled 8.9, resistance per Phase 3.9 2.5 225 8.9 3.9
4 TBW30S Iron Core motors TBW Series, maximum Speed 6, motor Force Constant 93, continuous Current Watercooled 21.5, resistance per Phase 0.66 6 93 21.5 0.66
5 TBW45N Iron Core motors TBW Series, maximum Speed 2.5, motor Force Constant 225, continuous Current Watercooled 12.4, resistance per Phase 2.6 2.5 225 12.4 2.6
6 TBW45S Iron Core motors TBW Series, maximum Speed 6, motor Force Constant 93, continuous Current Watercooled 32.3, resistance per Phase 0.44 6 93 32.3 0.44
Part Number
Description
Maximum Speed
Motor Force Constant
Continuous Current Watercooled
Resistance per Phase
Dokumentacja
Skontaktuj się z dostawcą
TECNOTION BV Tecnotion is the global authority on direct drive motor technology. As a former part of Philips, we are the world's only unbundled manufacturer of linear and torque motors. We specialize solely in the development and production of direct drive motors, which allows us to provide expertise, customer service and product quality that are unmatched by other direct drive manufacturers.
TECNOTION BV