Signal Relays

Manufacturer TE Connectivity
Description V23100V4012A - V23100V4012A000
Part Number 1393763-6
Also Known As (Marketing Alias) V23100V4012A000
Also Known As (Marketing Alias) #2 V23100V4012A
Coil Magnetic System Monostable, DC
Contact Number of Poles 1
Contact Switching Load (Min) 10mA @ .01V
Contact Switching Voltage (Max) [VAC] 200
Contact Switching Voltage (Max) [VDC] 200
Contact Voltage Rating [VDC] 24
Wybór produktu
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Coil Magnetic System Coil Power Rating (DC) [MILW] Coil Special Features Coil Voltage Rating [VAC] Contact Arrangement Contact Current Rating [AMP] Contact Material Contact Number of Poles Contact Switching Load (Min) Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VDC] Insertion Loss (HF Parameter) Isolation (HF Parameter) Mounting Type Performance Type Terminal Type
1 1-1393763-0 V23100V4015A000 - V23100V4015A Buy Now V23100V4015A Monostable, DC 1 10mA @ .01V 200 200 24
2 1-1393763-2 V23100V4015A 10 - V23100V4015A010 Buy Now V23100V4015A010 V23100V4015A 10 Monostable, DC Diode 1 10mA @ .01V 200 200 24
3 1-1393763-3 V23100V4015A 11 - V23100V4015A011 Buy Now V23100V4015A011 V23100V4015A 11 Monostable, DC Diode 1 10mA @ .01V 200 200 24
4 1-1393763-4 V23100V4024A - V23100V4024A000 Buy Now V23100V4024A000 V23100V4024A Monostable, DC 1 10mA @ .01V 200 200 24
5 4-1393763-2 V23100V4324C010 - V23100V4324C 10 Buy Now V23100V4324C010 V23100V4324C 10 Monostable, DC 80 Diode 6 1 Form A (NO) + 1 Form B (NC) 5 Nickel 1 10mA @ .01V 175 24 -1.9dB @ 900MHz -30dB @ 100MHz Printed Circuit Board Standard Plug-In
6 4-1393763-3 V23100V4324C011 - V23100V4324C 11 Buy Now V23100V4324C011 V23100V4324C 11 Monostable, DC 1008 Diode 24 2 Form C (CO) 2 Nickel 1 10mA @ .01V 175 24 Socket Standard Solder
7 4-1393763-4 V23100V4505A000 - V23100V4505A Buy Now V23100V4505A000 V23100V4505A Monostable, DC 1026 24 2 Form C (CO) .2 Gold F 1 10mA @ .01V 200 200 24 Socket Standard Solder
8 4-1393763-5 V23100V4505A010 - V23100V4505A 10 Buy Now V23100V4505A010 V23100V4505A 10 Monostable, DC 1108 Diode 24 2 Form C (CO) 2 Gold F 1 10mA @ .01V 200 200 24 Socket Standard Solder
9 5-1393763-0 V23100V4515A010 - V23100V4515A 10 Buy Now V23100V4515A010 V23100V4515A 10 Monostable, DC Diode 2 Form C (CO) 3 Nickel-Titanium 1 10mA @ .01V 200 200 24 Socket Standard PCB-THT
10 2-1393763-0 V23100V4305C - V23100V4305C000 Buy Now V23100V4305C000 V23100V4305C Monostable, DC 140 1 10mA @ .01V 175 24 -.27dB @ 900MHz -39dB @ 100MHz Printed Circuit Board
11 2-1393763-2 V23100V4305C10 - V23100V4305C 10 - V23100V4305C010 Buy Now V23100V4305C010 V23100V4305C 10 Monostable, DC 70 Diode 1 10mA @ .01V 175 24 -.27dB @ 900MHz -39dB @ 100MHz Printed Circuit Board
12 2-1393763-3 V23100V4305C11 - V23100V4305C 11 - V23100V4305C011 Buy Now V23100V4305C011 V23100V4305C 11 Monostable, DC 70 Diode 1 Form A (NO) .4 Ruthenium 1 10mA @ .01V 175 24 -.02dB @ 100MHz -20.7dB @ 900MHz Printed Circuit Board Standard PCB-THT
13 2-1393763-8 V23100V4312C000 - V23100V4312C Buy Now V23100V4312C000 V23100V4312C Monostable, DC 140 24 1 Form A (NO) .4 Ruthenium 1 10mA @ .01V 175 24 -.02dB @ 100MHz -20.7dB @ 900MHz Printed Circuit Board Standard PCB-THT
14 3-1393763-0 V23100V4312C010 - V23100V4312C 10 Buy Now V23100V4312C010 V23100V4312C 10 Monostable, DC 144 Diode 24 1 Form C (CO) 1 Nickel-Palladium 1 10mA @ .01V 175 24 Printed Circuit Board Standard PCB-THT
15 3-1393763-2 V23100V4315B000 - V23100V4315B Buy Now V23100V4315B000 V23100V4315B Monostable, DC 120 2 Form C (CO) 2 AgNi+Au 2 10mA @ .01V 200 200 24 Printed Circuit Board Standard PCB-THT
16 3-1393763-3 V23100V4315B010 - V23100V4315B 10 Buy Now V23100V4315B 10 V23100V4315B010 Monostable, DC 50 Diode 2 Form C (CO) 2 AgNi+Au 2 10mA @ .01V 200 200 24 Printed Circuit Board Standard PCB-THT
17 3-1393763-4 V23100V4315C000 - V23100V4315C Buy Now V23100V4315C000 V23100V4315C Monostable, DC 120 2 Form C (CO) 2 AgNi+Au 1 10mA @ .01V 175 24 Printed Circuit Board Standard PCB-SMT
18 3-1393763-7 V23100V4315C011 - V23100V4315C 11 Buy Now V23100V4315C011 V23100V4315C 11 Monostable, DC 50 Diode 24 1 Form C (CO) 1.25 Nickel-Titanium 1 10mA @ .01V 175 24 Printed Circuit Board Standard PCB-THT
19 3-1393763-8 V23100V4324B000 - V23100V4324B Buy Now V23100V4324B000 V23100V4324B Monostable, DC 120 1 Form C (CO) 1.25 Nickel-Titanium 2 10mA @ .01V 200 200 24 Printed Circuit Board Standard PCB-THT
20 3-1393763-9 V23100V4324B010 - V23100V4324B 10 Buy Now V23100V4324B010 V23100V4324B 10 Monostable, DC 68 Diode 12 1 Form C (CO) 1.25 Nickel-Titanium 2 10mA @ .01V 200 200 24 -.12dB @ 100MHz -18dB @ 900MHz Printed Circuit Board Standard PCB-THT
21 4-1393763-0 V23100V4324C000 - V23100V4324C Buy Now V23100V4324C000 V23100V4324C Monostable, DC 34 12 2 Form C (CO) 2 Gold F 1 10mA @ .01V 175 24 -.12dB @ 100MHz -18dB @ 900MHz Printed Circuit Board Standard Plug-In
22 1-1393763-6 V23100V4024A 10 - V23100V4024A010 Buy Now V23100V4024A010 V23100V4024A 10 Monostable, DC Diode 1 10mA @ .01V 200 200 24
23 1-1393763-7 V23100V4024A011 - V23100V4024A 11 Buy Now V23100V4024A011 V23100V4024A 11 Monostable, DC Diode 1 10mA @ .01V 200 200 24
24 1-1393763-8 V23100V4305B - V23100V4305B000 Buy Now V23100V4305B000 V23100V4305B Monostable, DC 2 10mA @ .01V 200 200 24
25 1-1393763-9 V23100V4305B010 - V23100V4305B 10 Buy Now V23100V4305B010 V23100V4305B 10 Monostable, DC Diode 2 10mA @ .01V 200 200 24
26 1393763-1 V23100V4005A - V23100V4005A000 Buy Now V23100V4005A000 V23100V4005A Monostable, DC 1 10mA @ .01V 200 200 24
27 1393763-4 V23100V4005A10 - V23100V4005A 10 - V23100V4005A010 Buy Now V23100V4005A010 V23100V4005A 10 Monostable, DC Diode 1 10mA @ .01V 200 200 24
28 1393763-5 V23100V4005A11 - V23100V4005A 11 - V23100V4005A011 Buy Now V23100V4005A011 V23100V4005A 11 Monostable, DC Diode 1 10mA @ .01V 200 200 24
29 1393763-6 V23100V4012A - V23100V4012A000 Buy Now V23100V4012A000 V23100V4012A Monostable, DC 1 10mA @ .01V 200 200 24
30 1393763-8 V23100V4012A10 - V23100V4012A 10 - V23100V4012A010 Buy Now V23100V4012A010 V23100V4012A 10 Monostable, DC Diode 1 10mA @ .01V 200 200 24
31 1393763-9 V23100V4012A11 - V23100V4012A 11 - V23100V4012A011 Buy Now V23100V4012A011 V23100V4012A 11 Monostable, DC Diode 1 10mA @ .01V 200 200 24
32 1422026-2 V23100V4605A000=MINI SIL 5V ST Buy Now Monostable, DC 288 1 10mA @ .01V 200 200 24 Printed Circuit Board
33 1422026-3 V23100V4612A000=MINI SIL 12V S Buy Now Monostable, DC 125 1 10mA @ .01V 200 200 24 Printed Circuit Board
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Coil Magnetic System
Coil Power Rating (DC) [MILW]
Coil Special Features
Coil Voltage Rating [VAC]
Contact Arrangement
Contact Current Rating [AMP]
Contact Material
Contact Number of Poles
Contact Switching Load (Min)
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VDC]
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Mounting Type
Performance Type
Terminal Type
Skontaktuj się z dostawcą
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.