Signal Relays

Manufacturer TE Connectivity
Description V23026B1101B201
Part Number 3-1393774-4
Also Known As (Marketing Alias) V23026B1101B201
Wybór produktu
Selector Part Number Description Also Known As (Marketing Alias)
1 1-1393774-2 V23026A1004B201 V23026A1004B201
2 1-1393774-5 V23026A1005B201 V23026A1005B201
3 1-1393774-7 V23026A1006B201 V23026A1006B201
4 1393774-1 V23026A1001B201 V23026A1001B201
5 1393774-8 V23026A1002B201 V23026A1002B201
6 1393775-2 V23026B1105B201 V23026B1105B201
7 1393775-3 V23026B1106B201 V23026B1106B201
8 1393776-3 V23026D1021B201 *X020 V23026D1021B201 *X020
9 1393776-4 V23026D1022B201 *X020 V23026D1022B201 *X020
10 1393776-7 V23026D1024B201 *X020 V23026D1024B201 *X020
11 1393776-8 V23026D1026B201 *X020 V23026D1026B201 *X020
12 1393776-9 V23026E1102B201 *X020 V23026E1102B201 *X020
13 2-1393774-0 V23026C1051B201 V23026C1051B201
14 2-1393774-1 V23026C1052B201 V23026C1052B201
15 2-1393774-4 V23026C1054B201 V23026C1054B201
16 2-1393774-6 V23026C1056B201 V23026C1056B201
17 2-1393774-7 V23026C1057B201 V23026C1057B201
18 3-1393774-4 V23026B1101B201 V23026B1101B201
19 3-1393774-5 V23026B1102B201 V23026B1102B201
Part Number
Description
Also Known As (Marketing Alias)
Skontaktuj się z dostawcą
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.