TE Connectivity
TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description 11P MTA100 PSTD CONN ASSY 15AU
Part Number 1-647016-1
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-1-647016-1.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Series MTA 100
Height [MM] 12.55
Height [in] .494
Length [MM] 30.48
Length [in] 1.2
Width [MM] 21.4
Width [in] .843
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
Wire Size [MMSQ] .3 – .4
Wire Size [AWG] 22
Operating Voltage [VAC] 250
Insulation Diameter (Max) [MM] 1.52
Insulation Diameter (Max) [INCH] .06
Modele CAD
Udostępnij
Upewnij się, że program został zainstalowany.

Wybór produktu